メインコンテンツに移動
Power MOSFETs for Automotive

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:MP-25
Pkg. Code:pkg_7558
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)3
Pb (Lead) FreeYes
Carrier TypeBag
Channels (#)1
Ciss (Typical) (pF)7500
ID (A)-83
Lead CompliantNo
Length (mm)10
MOQ1
Mounting TypeThrough Hole
Nch/PchPch
Pch (W)160
Pkg. TypeMP-25
Qg typ (nC)188
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)11
RDS (ON) (Max) @4.5V (mohm)16
Tape & ReelNo
VDSS (Max) (V)-60
VGSS (V)20
Vgs (off) (Max) (V)-2.5
Width (mm)8

説明

Support is limited to customers who have already adopted these products.

Pch Single Power MOSFET -60V -83A 11mohm MP-25/TO-220AB Automotive