特長
- Super low on-state resistance:
RDS(on)1 = 20 mΩ MAX. (VGS = –10 V, ID = –33 A)
RDS(on)2 = 31 mΩ MAX. (VGS = –4.0 V, ID = –33 A) - Low input capacitance
Ciss = 4600 pF TYP. (VDS = –10 V, VGS = 0 A) - Built-in gate protection diode
説明
The 2SJ605 is a Pch Single Power Mosfet -60V -65A 20Mohm Mp-25/To-220Ab.
適用されたフィルター