メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Pch Single Power Mosfet -60V -1A 830Mohm Upak/Sc-62

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:UPAK
Pkg. Code:pkg_1125
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)4
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)160
ConfigurationBuilt-In SBD
ID (A)-1
Lead CompliantNo
MOQ1000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)1
Pkg. TypeUPAK
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)830
RDS (ON) (Max) @4.5V (mohm)1200
RDS (ON) (Typical) @ 10V / 8V (mohm)700
Tape & ReelNo
Thickness (mm)1.6
VDSS (Max) (V)-60
VGSS (V)20
Vgs (off) (Max) (V)-2.25

説明

The 2SJ278 is a Pch Single Power Mosfet -60V -1A 830Mohm Upak/Sc-62.