警告メッセージ
セキュアドキュメントにアクセスするには、ログインまたはご登録をしてください。
特長
- High hFE due to Darlington connection hFE ≥ 2,000 (VCE = 2.0 V, IC = 3.0 A)
- Full mold package that does not require an insulating board or insulation bushing
説明
Support is limited to customers who have already adopted these products.
The 2SD2162 is a Darlington power transistor that can directly drive from the IC output. This transistor is ideal for motor drivers and solenoid drivers in such as OA and FA equipment. In addition, a small resin-molded insulation type package contributes to high-density mounting and reduction of mounting cost.
適用されたフィルター