メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:MP-45F
Pkg. Code:pkg_7570
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeMP-45F
Cob (Typical) (pF)180
IC @100 °C (A)15
IC @25 °C (A)15
Lead CompliantNo
Lead Count (#)3
Length (mm)10
MOQ1
NPN/PNPNPN
Pb (Lead) FreeYes
Pc (W)30
Pch (W)30
Tape & ReelNo
VCE (sat) (V)0.5
VCEO (V)60
Vcbo (V)100
Vebo (V)7
Width (mm)15
fT (Typical) (GHz)0.12
hFE100-400

説明

Support is limited to customers who have already adopted these products.

The 2SC4552 is a power transistor developed for high-speed switching and features low VCE(sat) and high hFE. This transistor is ideal for use in drivers such as DC/DC converters and actuators. In addition, a small resin-molded insulation type package contributes to high-density mounting and reduction of mounting cost.