特長
- Low collector saturation voltage VCE(sat) = 0.3 V MAX. (IC = 3.0 A / IB = 0.15 A)
- Fast switching speed: tf ≤ 0.3 μs MAX. (IC = 3.0 A)
- High DC current gain
説明
Support is limited to customers who have already adopted these products.
The 2SC4332 and 2SC4332-Z are mold power transistors developed for high-speed switching and feature a very low collector-to-emitter saturation voltage. This transistor is ideal for use in switching regulators, DC/DC converters, motor drivers, solenoid drivers, and other low-voltage power supply devices, as well as for high-current switching.
適用されたフィルター