Pkg. Type | SSP |
Pkg. Code | pkg_7501 |
Lead Count (#) | 3 |
Pkg. Dimensions (mm) | 2 x 1.25 x 1.1 |
RoHS (2SC4179-T1-A) | 英語日本語 |
Moisture Sensitivity Level (MSL) | 1 |
Pb (Lead) Free | Yes |
ECCN (US) | |
HTS (US) |
Pkg. Type | SSP |
Cob (Typical) (pF) | 1.9 |
IC @100 °C (A) | 0.05 |
IC @25 °C (A) | 0.05 |
Lead Compliant | Yes |
Lead Count (#) | 3 |
Length (mm) | 1 |
MOQ | 3000 |
Moisture Sensitivity Level (MSL) | 1 |
NPN/PNP | NPN |
Pb (Lead) Free | Yes |
Pc (W) | 0.15 |
Pkg. Dimensions (mm) | 1 x 2 x 1.1 |
Tape & Reel | No |
Thickness (mm) | 1.1 |
VCE (sat) (V) | 0.3 |
VCEO (V) | 30 |
Width (mm) | 2 |
fT (Typical) (GHz) | 0.25 |
hFE | 60-180 |
Support is limited to customers who have already adopted these products.