メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Bipolar Power Transistors

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:MP-3
Pkg. Code:pkg_7542
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeMP-3
Cob (Typical) (pF)14
IC @100 °C (A)1
IC @25 °C (A)1
Lead CompliantNo
Lead Count (#)3
MOQ1
Moisture Sensitivity Level (MSL)1
NPN/PNPNPN
Pb (Lead) FreeYes
Pc (W)10
Pch (W)10
Tape & ReelNo
VCE (sat) (V)1
VCEO (V)600
Vcbo (V)600
Vebo (V)7
fT (Typical) (GHz)0.03
hFE30-120

説明

Support is limited to customers who have already adopted these products.

The 2SC3632-Z is designed for High Voltage Switching, especially in Hybrid Integrated Circuits.