メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Bipolar Power Transistors

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:MP-5
Pkg. Code:pkg_7553
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

RoHS (2SC2688-AZ)英語日本語
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeMP-5
IC @100 °C (A)0.2
IC @25 °C (A)0.2
Lead CompliantNo
Lead Count (#)3
Length (mm)9
MOQ1
NPN/PNPNPN
Pb (Lead) FreeYes
Pc (W)10
Tape & ReelNo
VCE (sat) (V)1.5
VCEO (V)300
Vcbo (V)300
Vebo (V)5
Width (mm)12
fT (Typical) (GHz)0.08
hFE40-250

説明

Support is limited to customers who have already adopted these products.

A wide variety of products are rolled out, for example, for uses at high temperature (up to 175°C applicable), high power, and low Vce (sat), and others.