特長
- High hFE due to Darlington connection hFE ≥ 1,000 @VCE = −2.0 V, IC = −10 A)
- Mold package that does not require an insulation board or insulation bushing
説明
Support is limited to customers who have already adopted these products.
The 2SB1432 is a Darlington power transistor that can be directly driven from the output of an IC. This transistor is ideal for OA and FA equipment such as motor and solenoid drivers. In addition, a small resin-molded insulation type package contributes to high-density mounting and reduction of mounting cost.
適用されたフィルター