メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Fast switching speed
  • Low collector-to-emitter saturation voltage: VCE(sat) = −0.3 V MAX. @IC = −6 A

説明

Support is limited to customers who have already adopted these products.

The 2SA1646 is a mold power transistor developed for high-speed switching and features a very low collector-to-emitter saturation voltage. This transistor is ideal for use in switching power supplies, DC/DC converters, motor drivers, solenoid drivers, and other low-voltage power supply devices, as well as for high-current switching.

Part NumberStatusSamplesStockRoHSPackage
2SA1646-Z-AZObsoleteN/AOut of StockRoHS:EN
RoHS:JA
MP-25Z
2SA1646-Z-E1-AZObsoleteN/AOut of StockContactMP-25Z
2SA1646(0)-Z-E1-AZObsoleteN/AOut of StockRoHS:EN
RoHS:JA
MP-25Z