メインコンテンツに移動
MULTI-LEVEL PIPELINE REG

パッケージ情報

Lead Count (#) 24
Pkg. Type SOIC
Pkg. Code PS24
Pitch (mm) 1.27
Pkg. Dimensions (mm) 15.4 x 7.6 x 2.34

環境及び輸出分類情報

Pb (Lead) Free No
ECCN (US) EAR99
HTS (US) 8542218089
Moisture Sensitivity Level (MSL) 1

製品スペック

Pkg. Type SOIC
Lead Count (#) 24
Pb (Lead) Free No
Carrier Type Reel
Length (mm) 15.4
MOQ 1000
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 117.0
Pb Free Category e0
Pitch (mm) 1.27
Pkg. Dimensions (mm) 15.4 x 7.6 x 2.34
Qty. per Carrier (#) 0
Qty. per Reel (#) 1000
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range -40 to 85°C
Thickness (mm) 2.34
Width (mm) 7.6

説明

This product is obsolete.