メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
3.3-V 10Base-T/100Base-TX Integrated PHYceiver™

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SSOP
Pkg. Code:PVG48
Lead Count (#):48
Pkg. Dimensions (mm):15.9 x 7.5 x 2.3
Pitch (mm):0.64

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)48
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)1000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Core Voltage (V)3.3
Input Freq (MHz)25 - 25
Length (mm)15.9
MOQ1000
Package Area (mm²)119.3
Pitch (mm)0.64
Pkg. Dimensions (mm)15.9 x 7.5 x 2.3
Pkg. TypeSSOP
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Thickness (mm)2.3
Width (mm)7.5
Xtal Freq (KHz)25 - 25
Xtal Inputs (#)1

説明

The IDT1893AF is a lower cost, re-packaged version of the IDT1893Y-10. The IDT1893AF is a fully integrated, Physical Layer device (PHY) that is compliant with both the 10Base-T and 100Base-TX CSMA/CD Ethernet Standard, ISO/IEC 8802-3. The IDT1893AF uses the same proven silicon as the IDT1893Y-10 but offers a lower cost solution by using a lower cost 300 mil. 48-lead SSOP package. The IDT1893AF uses the same twisted-pair transmit and receive circuits as the IDT1893Y-10, and the same recommended board layout techniques apply to the IDT1893AF. The IDT1893AF is intended for Node applications using the standard MII interface to the MAC.