メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。

データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。

Low EMI Clock Generator

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOIC
Pkg. Code:DCG8
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 1.5
Pitch (mm):1.27

環境及び輸出分類情報

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

製品スペック

Pkg. TypeSOIC
Lead Count (#)8
Pb (Lead) FreeYes
Carrier TypeTube
Advanced FeaturesSpread Spectrum
C-C Jitter Max P-P (ps)300
C-C Jitter Typ P-P (ps)250
Core Voltage (V)3.3V, 5V
Feedback InputNo
Input Freq (MHz)46 - 75
Input TypeLVCMOS
Inputs (#)1
Length (mm)4.9
MOQ485
Moisture Sensitivity Level (MSL)1
Output Banks (#)1
Output Freq Range (MHz)46 - 75
Output TypeLVCMOS
Output Voltage (V)3.3V, 5V
Outputs (#)1
Package Area (mm²)19.1
Pb Free Categorye3 Sn
Pitch (mm)1.27
Pkg. Dimensions (mm)4.9 x 3.9 x 1.5
Prog. ClockNo
Qty. per Carrier (#)97
Qty. per Reel (#)0
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.5
Width (mm)3.9

説明

The 181-53 generates a low EMI output clock from a clock or crystal input. The device uses IDT's proprietary mix of analog and digital Phase Locked Loop (PLL) technology to spread the frequency spectrum of the output, thereby reducing the frequency amplitude peaks by several dB. The 181-53 offers center spread selection of +/-0.625% and +/-1.875%. Refer to the MK1714-01/02 for the widest selection of input frequencies and multipliers. IDT offers a complete line of EMI reducing clock generators. Consult us when you need to remove crystals and oscillators from your board.