メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。

データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。

Low EMI Clock Generator

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOIC
Pkg. Code:DCG8
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 1.5
Pitch (mm):1.27

環境及び輸出分類情報

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

製品スペック

Pkg. TypeSOIC
Lead Count (#)8
Pb (Lead) FreeYes
Carrier TypeReel
Advanced FeaturesSpread Spectrum
C-C Jitter Max P-P (ps)300
C-C Jitter Typ P-P (ps)250
Core Voltage (V)3.3V, 5V
Feedback InputNo
Input Freq (MHz)28 - 75
Input TypeCrystal, LVCMOS
Inputs (#)1
Length (mm)4.9
MOQ2500
Moisture Sensitivity Level (MSL)1
Output Banks (#)1
Output Freq Range (MHz)28 - 75
Output TypeLVCMOS
Output Voltage (V)3.3V, 5V
Outputs (#)1
Package Area (mm²)19.1
Pb Free Categorye3 Sn
Pitch (mm)1.27
Pkg. Dimensions (mm)4.9 x 3.9 x 1.5
Prog. ClockNo
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)13
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)1.5
Width (mm)3.9

説明

The 181-01 generates a low EMI output clock from a clock or crystal input. The device uses IDT's proprietary mix of analog and digital Phase-Locked Loop (PLL) technology to spread the frequency spectrum of the output, thereby reducing the frequency amplitude peaks by several dB. The 181-01 offers down spread selection of -1.25% and -3.75%. Refer to the MK1714-01/02 for the widest selection of input frequencies and multipliers. IDT offers a complete line of EMI reducing clock generators. Consult us when you need to remove crystals and oscillators from your board.