メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
4K X 4 ECL - I/O SRAM CNT

パッケージ情報

Pkg. Type:CPACK
Pkg. Code:CS28
Lead Count (#):28
Pkg. Dimensions (mm):18.8 x 13.2 x 3.91
Pitch (mm):1.27

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeCPACK
Lead Count (#)28
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)18.8
MOQ45
Moisture Sensitivity Level (MSL)1
Package Area (mm²)248.2
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)18.8 x 13.2 x 3.91
Qty. per Carrier (#)15
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)3.91
Width (mm)13.2

説明

This product is obsolete.