メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
1K X 4 ECL I/O SRAM

パッケージ情報

Pkg. Type:CDIP
Pkg. Code:CF24
Lead Count (#):24
Pkg. Dimensions (mm):30.86 x 10.16 x 2.92
Pitch (mm):2.54

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeCDIP
Lead Count (#)24
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)30.86
MOQ16
Moisture Sensitivity Level (MSL)1
Package Area (mm²)313.5
Pb Free Categorye0
Pitch (mm)2.54
Pkg. Dimensions (mm)30.86 x 10.16 x 2.92
Qty. per Carrier (#)16
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)2.92
Width (mm)10.16

説明

This product is obsolete.