メインコンテンツに移動
1K X 4 ECL I/O SRAM

パッケージ情報

Lead Count (#) 24
Pkg. Type SOJ
Pkg. Code PJ24
Pitch (mm) 1.27
Pkg. Dimensions (mm) 15.9 x 7.6 x 2.67

環境及び輸出分類情報

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

製品スペック

Pkg. Type SOJ
Lead Count (#) 24
Pb (Lead) Free No
Carrier Type Tube
Length (mm) 15.9
MOQ 30
Moisture Sensitivity Level (MSL) 3
Package Area (mm²) 120.8
Pb Free Category e0
Pitch (mm) 1.27
Pkg. Dimensions (mm) 15.9 x 7.6 x 2.67
Qty. per Carrier (#) 30
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 2.67
Width (mm) 7.6

説明

This product is obsolete.