メインコンテンツに移動
16KX4 ECL I/O SRAM

パッケージ情報

Pkg. Type: SOJ
Pkg. Code: PJ28
Lead Count (#): 28
Pkg. Dimensions (mm): 17.9 x 7.6 x 2.67
Pitch (mm): 1.27

環境及び輸出分類情報

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

製品スペック

Pkg. Type SOJ
Lead Count (#) 28
Pb (Lead) Free No
Carrier Type Reel
Length (mm) 17.9
MOQ 1000
Moisture Sensitivity Level (MSL) 3
Package Area (mm²) 136
Pb Free Category e0
Pitch (mm) 1.27
Pkg. Dimensions (mm) 17.9 x 7.6 x 2.67
Qty. per Carrier (#) 0
Qty. per Reel (#) 1000
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range (°C) 0 to 70°C
Thickness (mm) 2.67
Width (mm) 7.6
掲載 No

説明

This product is obsolete.