メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Thyristors for Phase Control

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOT-89
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
RoHS (03P5J-T1-AZ)英語日本語
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeSOT-89
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationFor phase control
Lead CompliantNo
MOQ1000
Tape & ReelNo

説明

Support is limited to customers who have already adopted these products.

Renesas thyristors, which have a guaranteed junction temperature (Tj) of 150°C and are provided in a variety of packages, are ideal for inrush current prevention circuits