メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • NTSC (M, 4.43) and PAL (B, D, G, H, I, M, N, N combination), PAL (60), SECAM with automatic format detection
  • Three 10-bit ADCs and analog clamping circuit.
  • Fully programmable static gain or automatic gain control for the Y or CVBS channel
  • Programmable white peak control for the Y or CVBS channel
  • Software selectable analog inputs allow composite, S-video, analog YPbPr or RGB
  • High quality adaptive 2D comb filter for both NTSC and PAL inputs
  • PAL delay line for color phase error correction
  • See Datasheet for full list of features

説明

The TW8835 incorporates many of the features required to create multipurpose in-car LCD display system in a single package. It integrates a high quality 2D comb NTSC/PAL/SECAM video decoder, triple High-Speed RGB ADCs, high quality scaler, versatile OSD and high performance MCU. Its image video processing capability includes arbitrary scaling, panoramic scaling, image mirroring, image adjustment and enhancement, black and white stretch, etc. On the input side, it supports a rich combination of CVBS, S-video, component video, analog RGB as well as digital YCbCr/RGB inputs. On the output side, it supports a variety of digital panel types with its built-in timing controller. The integration of additional touch screen controller, LED driver controller, PWM and MCU makes this a versatile solution for many portable applications.

パラメータ

属性
CVBS InputYes
S-Video InputYes
YPbPr InputYes
SCART InputNo
Analog RGB InputYes
Digital RGB/Y CbCr Input24 bit
ADC Input Frequency (MHz)148
Comb Filter2D
Output Resolution (Max)XGA
De-Interlacer2D
Color EnhancementYes
PIPNo
OSD TypeFont / SPI bitmap
OSD Font RAM256
External OSDNo
CCFL/LED ControllerLED
Dual View OutputNo
LVDS InputNo
LVDS OutputNo
MCU/MPUIntegrated
Memory SupportNo
MIPI-CSI2 inputNo
OSD Colors16 Colors / 16-bit Pallette
TCON OutputDigital
Touch-screen ControllerYes
TTL OutputYes
Qualification LevelAEC-Q100 Grade 2

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LQFP0.0 x 0.0 x 1.401280.5

アプリケーション

  • In-car display
  • Portable DVD and DVRs players
  • Portable media player

適用されたフィルター