メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Integrates Two 300mA High-performance LDOs
  • Excellent Transient Response to Large Current Steps
  • ±1.8% Accuracy Over All Operating Conditions
  • Excellent Load Regulation: < 0.1% Voltage Change Across Full Range of Load Current
  • Low Output Noise: Typically 30µVRMS at 100µA (1.5V)
  • Very High PSRR: 90dB at 1kHz
  • Extremely Low Quiescent Current: 47µA (Both LDOs Active)
  • Wide Input Voltage Capability: 2.3V to 6.5V
  • Low Dropout Voltage: Typically 230mV at 300mA
  • Stable with 1µF to 10µF Ceramic Capacitors
  • Separate Enable and POR Pins for Each LDO
  • Soft-start and Staged Turn-on to Limit Input Current Surge During Enable
  • Current Limit and Overheat Protection
  • Tiny 10 Ld 3mmx3mm DFN Package
  • -40°C to +105°C Operating Temperature Range
  • Pb-free (RoHS Compliant)
  • AEC-Q100 Qualified.

     

     

説明

ISL78302A is a high-performance dual LDO capable of sourcing 300mA current from each output. It has a low standby current and very high PSRR and is stable with output capacitance of 1µF to 10µF with ESR of up to 200mΩ. The device integrates an individual Power-On Reset (POR) function for each output. The POR delay for VO2 can be externally programmed by connecting a timing capacitor to the CPOR pin. The POR delay for VO1 is internally fixed at approximately 2ms. A reference bypass pin is also provided for connecting a noise-filtering capacitor for low noise and high-PSRR applications. The quiescent current is typically only 47µA with both LDOs enabled and active. Separate Enable pins control each individual LDO output. When both Enable pins are low, the device is in shutdown, typically drawing less than 0. 3µA. The ISL78302A is AEC-Q100 qualified. The ISL78302A is rated for the automotive temperature range (-40°C to +105°C).

パラメータ

属性値
Input Voltage (Min) (V)2.3
Input Voltage (Max) (V)6.5
Output Voltage (Min) (V)1.5
Output Voltage (Max) (V)3
Output Current 1 (Max) (A)0.3
Output Current 2 (Max) (A)0.3
Drop Out Voltage (Typical)115 @ 150mA
Fixed Output Voltage OptionYes
PSRR (db)90
Quiescent Current47 µA
Noise (10Hz to 100kHz) (μVrms)30
Qualification LevelAutomotive

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
DFN3.0 x 3.0 x 0.90100.5

アプリケーション

  • Radio Receivers
  • Camera Modules
  • GPS/Navigation
  • Infotainment Systems
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL78302AARBJZActiveN/AOut of StockRoHS:EN
DFN1ku | $0.7610#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CMALAYSIAUSA
ISL78302AARBJZ-TActiveN/AOut of StockRoHS:EN
DFN1ku | $0.7610#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CMALAYSIAUSA
ISL78302AARBJZ-T7AActiveN/AIn StockRoHS:EN
DFN1ku | $0.8410#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CMALAYSIAUSA
ISL78302AARGCZActiveN/AIn StockRoHS:EN
DFN1ku | $0.7610#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CMALAYSIAUSA
ISL78302AARGCZ-TActiveN/AOut of StockRoHS:EN
DFN1ku | $0.7610#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CMALAYSIAUSA
ISL78302AARGCZ-T7AActiveN/AOut of StockRoHS:EN
DFN1ku | $0.8410#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CMALAYSIAUSA
ISL78302AARJCZActiveN/AIn StockRoHS:EN
DFN1ku | $0.7610#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CMALAYSIAUSA
ISL78302AARJCZ-TActiveN/AOut of StockRoHS:EN
DFN1ku | $0.7610#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CMALAYSIAUSA
ISL78302AARJCZ-T7AActiveN/AOut of StockRoHS:EN
DFN1ku | $0.8410#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CMALAYSIAUSA
ISL78302AARJMZActiveN/AOut of StockRoHS:EN
DFN1ku | $0.7610#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CMALAYSIAUSA
ISL78302AARJMZ-TActiveN/AOut of StockRoHS:EN
DFN1ku | $0.7610#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CMALAYSIAUSA
ISL78302AARJMZ-T7AActiveN/AOut of StockRoHS:EN
DFN1ku | $0.8410#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CMALAYSIAUSA
ISL78302AARJRZActiveN/AOut of StockRoHS:EN
DFN1ku | $0.7610#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CMALAYSIAUSA
ISL78302AARJRZ-TActiveN/AOut of StockRoHS:EN
DFN1ku | $0.7610#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CMALAYSIAUSA
ISL78302AARJRZ-T7AActiveN/AIn StockRoHS:EN
DFN1ku | $0.8410#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CMALAYSIAUSA
ISL78302AARLLZActiveN/AOut of StockRoHS:EN
DFN1ku | $0.7610#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CMALAYSIAUSA
ISL78302AARLLZ-TActiveN/AOut of StockRoHS:EN
DFN1ku | $0.7610#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CMALAYSIAUSA
ISL78302AARLLZ-T7AActiveN/AIn StockRoHS:EN
DFN1ku | $0.8410#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CMALAYSIAUSA
ISL78302AARMMZActiveN/AIn StockRoHS:EN
DFN1ku | $0.7610#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CMALAYSIAUSA
ISL78302AARMMZ-TActiveN/AOut of StockRoHS:EN
DFN1ku | $0.7610#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CMALAYSIAUSA
ISL78302AARMMZ-T7AActiveN/AIn StockRoHS:EN
DFN1ku | $0.8410#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CMALAYSIAUSA
ISL78302AARPLZActiveN/AOut of StockRoHS:EN
DFN1ku | $0.7610#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CMALAYSIAUSA
ISL78302AARPLZ-TActiveN/AOut of StockRoHS:EN
DFN1ku | $0.7610#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CMALAYSIAUSA
ISL78302AARPLZ-T7AActiveN/AIn StockRoHS:EN
DFN1ku | $0.8410#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CMALAYSIAUSA
サポートコミュニティ

サポートコミュニティ

ルネサスエンジニアリングコミュニティの技術スタッフから迅速なオンライン技術サポートを受けることができます。
記事を参照する

ナレッジベース

ナレッジベースを参照して、役立つ記事、FAQ、その他の役立つリソースを入手してください。
サポートチケット

サポートチケット

技術的に深い内容や公開したくない内容のご質問はこちらです。