メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Two potentiometers per package
  • 128 resistor taps
  • 10kΩ, 50kΩ or 100kΩ total resistance
  • I2C serial interface
  • No additional level translator for low bus supply
  • Three address pins allow up to eight devices per bus
  • Power supply
  • VCC = 1.7V to 5.5V analog power supply
  • VLOGIC = 1.2V to 5.5V I2C bus/logic power supply
  • Maximum supply current without serial bus activity (standby)
  • 3µA @ VCC and VLOGIC = 5V
  • 1.7µA @ VCC and VLOGIC = 1.7V
  • Shutdown Mode
  • Forces the DCP into an end-to-end open circuit and RWi is connected to RLi internally
  • Reduces power consumption by disconnecting the DCP resistor from the circuit
  • Wiper resistance: 70Ω typical @ VCC = 3.3V
  • Power-on preset to mid-scale (64 tap position)
  • Extended industrial temperature range: -40°C to +125°C
  • 14 Ld TSSOP or 16 Ld UTQFN packages
  • Pb-free (RoHS Compliant)

説明

The ISL23328 is a volatile, low voltage, low noise, low power, 128-Tap, dual digitally controlled potentiometer (DCP) with an I2C Bus™ interface. It integrates two DCP cores, wiper switches and control logic on a monolithic CMOS integrated circuit. Each digitally controlled potentiometer is implemented with a combination of resistor elements and CMOS switches. The position of the wipers are controlled by the user through the I2C bus interface. Each potentiometer has an associated volatile Wiper Register (WRi, i = 0, 1) that can be directly written to and read by the user. The contents of the WRi controls the position of the wiper. When powered on, the wiper of each DCP will always commence at mid-scale (64 tap position). The low voltage, low power consumption, and small package of the ISL23328 make it an ideal choice for use in battery operated equipment. In addition, the ISL23328 has a VLOGIC pin allowing down to 1. 2V bus operation, independent from the VCC value. This allows for low logic levels to be connected directly to the ISL23328 without passing through a voltage level shifter. The DCP can be used as a three-terminal potentiometer or as a two-terminal variable resistor in a wide variety of applications including control, parameter adjustments, and signal processing.

パラメータ

属性
Resistance TaperLinear
Taps (#)128
Resistance Options (kΩ)10
Channels (#)2
InterfaceI2C
Memory TypeVolatile
Vcc (V)1.7 to 5.5
Supply Current Icc (µA)3
Single Supply Voltage Range (V)5.5
Wiper Current (mA)3
Wiper Resistance (ohms)70
VL Terminal Voltage (Max) (V)5.5
End-to-End Temperature Coefficient (ppm/°C)125
Middlepoint Ratiometric Tempco8, 4, 2.3
Advanced FeaturesVLOGIC 1.2V to 5.5V; multiple device per bus
Qualification LevelStandard

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
uTQFN2.6 x 1.8 x 0.00160.4

アプリケーション

  • Power supply margining
  • Trimming sensor circuits
  • Gain adjustment in battery powered instruments
  • RF power amplifier bias compensation
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)End-to-End Temperature Coefficient (ppm/°C)Pitch (mm)Pkg. Dimensions (mm)Resistance Options (kΩ)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL23328WFRUZ-T7AActiveAvailableIn StockRoHS:EN
uTQFN1ku | $2.8116#Reel1125ppm/°C0.4mm2.6 x 1.8 x 0.0010kΩYesNickel/Palladium/Gold-e4-40 to +125°CMALAYSIATAIWAN
ISL23328WFRUZ-TKActiveN/AOut of StockRoHS:EN
uTQFN1ku | $1.9116#Reel1125ppm/°C0.4mm2.6 x 1.8 x 0.0010kΩYesNickel/Palladium/Gold-e4-40 to +125°CMALAYSIATAIWAN
ISL23328TFRUZ-T7AObsoleteN/AOut of StockRoHS:EN
uTQFN16#Reel145ppm/°C0.4mm2.6 x 1.8 x 0.00100kΩYesNickel/Palladium/Gold-e4-40 to +125°C
ISL23328TFRUZ-TKObsoleteN/AIn StockRoHS:EN
uTQFN16#Reel145ppm/°C0.4mm2.6 x 1.8 x 0.00100kΩYesNickel/Palladium/Gold-e4-40 to +125°C
ISL23328TFVZObsoleteN/AOut of StockRoHS:EN
TSSOP14#Tube345ppm/°C0.7mm5.0 x 4.4 x 0.00100kΩYesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL23328TFVZ-T7AObsoleteN/AOut of StockRoHS:EN
TSSOP14#Reel345ppm/°C0.7mm5.0 x 4.4 x 0.00100kΩYesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL23328TFVZ-TKObsoleteN/AOut of StockRoHS:EN
TSSOP14#Reel345ppm/°C0.7mm5.0 x 4.4 x 0.00100kΩYesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL23328WFVZObsoleteN/AIn StockRoHS:EN
TSSOP14#Tube3125ppm/°C0.7mm5.0 x 4.4 x 0.0010kΩYesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL23328WFVZ-T7AObsoleteN/AOut of StockRoHS:EN
TSSOP14#Reel3125ppm/°C0.7mm5.0 x 4.4 x 0.0010kΩYesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL23328WFVZ-TKObsoleteN/AIn StockRoHS:EN
TSSOP14#Reel3125ppm/°C0.7mm5.0 x 4.4 x 0.0010kΩYesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
サポートコミュニティ

サポートコミュニティ

ルネサスエンジニアリングコミュニティの技術スタッフから迅速なオンライン技術サポートを受けることができます。
記事を参照する

ナレッジベース

ナレッジベースを参照して、役立つ記事、FAQ、その他の役立つリソースを入手してください。
サポートチケット

サポートチケット

技術的に深い内容や公開したくない内容のご質問はこちらです。