メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Pb-Free Plus Anneal Available (RoHS Compliant)
  • Improved 2nd Source to Maxim ICM7218
  • Fast Write Access Time of 200ns
  • Multiple Microprocessor Compatible Versions
  • Hexadecimal, Code B and No Decode Modes
  • Individual Segment Control with "No Decode" Feature
  • Digit and Segment Drivers On-Chip
  • Non-Overlapping Digits Drive
  • Common Anode and Common Cathode LED Versions
  • Low Power CMOS Architecture
  • Single 5V Supply

説明

The Intersil ICM7228 display driver interfaces microprocessors to an 8-digit, 7-segment, numeric LED display. Included on chip are two types of 7-segment decoder, multiplex scan circuitry, LED display segment drivers, LED display digit drivers and an 8-byte static memory as display RAM. Data can be written to the ICM7228A and ICM7228B's display RAM in sequential 8-digit update or in single-digit update format. Data is written to the ICM7228C display RAM in parallel random access format. The ICM7228A and ICM7228C drive common anode displays. The ICM7228B drives common cathode displays. All versions can display the RAM data as either Hexadecimal or Code B format. The ICM7228A and ICM7228B incorporate a No Decode mode allowing each bit of each digIt's RAM word to drive individual display segments resulting in independent control of all display segments. As a result, bargraph and other irregular display segments and formats can be driven directly by this chip. The Intersil ICM7228 is an alternative to both the Maxim ICM7218 and the Intersil ICM7218 display drivers. Notice that the ICM7228A/B has an additional single digit access mode. This could make the Intersil ICM7218A/B software incompatible with ICM7228A/B operation.

パラメータ

属性値
InterfaceBIT PAR., DIGIT SER.
Qualification LevelStandard

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOICW17.9 x 7.5 x 0.20281.3

アプリケーション

  • Instrumentation
  • Test Equipment
  • Hand Held Instruments
  • Bargraph Displays
  • Numeric and Non-Numeric Panel Displays
  • High and Low Temperature Environments where LCD Display Integrity is Compromised
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ICM7228AIBIZActiveAvailableIn StockRoHS:EN
SOICW1ku | $19.7628#Tube31.3mm17.9 x 7.5 x 0.20YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CCHINA, MALAYSIA, PHILIPPINESUSA
ICM7228BIBIZActiveAvailableIn StockRoHS:EN
SOICW1ku | $19.4428#Tube31.3mm17.9 x 7.5 x 0.20YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CCHINA, MALAYSIA, PHILIPPINESUSA
ICM7228CIBIZActiveAvailableIn StockRoHS:EN
SOICW1ku | $19.7628#Tube31.3mm17.9 x 7.5 x 0.20YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CCHINA, MALAYSIA, PHILIPPINESUSA
ICM7228AIPIZObsoleteN/AIn StockRoHS:EN
PDIP1ku | $21.9428#TubeNot Applicable2.5mm35.6 x 14.0 x 4.06YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIA, TAIWAN, PHILIPPINESUSA
ICM7228BIPIZObsoleteN/AIn StockRoHS:EN
PDIP1ku | $14.6728#TubeNot Applicable2.5mm35.6 x 14.0 x 4.06YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIA, TAIWAN, PHILIPPINESUSA
ICM7228CIPIZObsoleteN/AIn StockRoHS:EN
PDIP1ku | $15.3728#TubeNot Applicable2.5mm35.6 x 14.0 x 4.06YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIA, TAIWAN, PHILIPPINESUSA
サポートコミュニティ

サポートコミュニティ

ルネサスエンジニアリングコミュニティの技術スタッフから迅速なオンライン技術サポートを受けることができます。
記事を参照する

ナレッジベース

ナレッジベースを参照して、役立つ記事、FAQ、その他の役立つリソースを入手してください。
サポートチケット

サポートチケット

技術的に深い内容や公開したくない内容のご質問はこちらです。