メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Universally compatible pinout and command set
  • Standard block architecture
  • Supports dual I/O, quad I/O, QPI, and XiP operations
  • DTR up to 84MHz
  • Quad SPI enabled
  • SPI frequency up to 133MHz
  • Continuous read, wrap, and burst modes for XiP

説明

The AT25QL2561C is a 256Mbit serial peripheral interface (SPI) flash memory designed for use in a wide variety of high-volume industrial, consumer, and connectivity applications. It can be used for storing program memory that is copied from flash memory into the embedded or external RAM during system boot. It can be used for directly executing program code from flash memory (execute in place [XiP]).

パラメータ

属性値
Memory ClassStandard Flash
Memory Density256
Operating Voltage Range (V)1.65 - 1.95
Speed133 MHz
InterfaceQuad SPI, QPI, DTR
Temp. Range (°C)-40 to +85°C
Deep Power Down (µA)0.7
Read Current (mA)4.7
Key BenefitStandard features

パッケージオプション

Part NumberStatusStockPackageBudgetary Price (USD)Sample CatalogCarrier TypeMoisture Sensitivity Level (MSL)
AT25QL2561C-MUE-TActiveIn Stock5x6 DFN1ku | $2.04<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel3
AT25QL2561C-MWUE-TActiveIn Stock6x8 DFN1ku | $2.12<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel3
AT25QL2561C-SUE-TActiveOut of StockSOICW1ku | $1.97Tape & Reel3
AT25QL2561C-SXUE-TActiveOut of StockSOIC-161ku | $2.14<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel3
AT25QL2561C-UAUE-TActiveOut of StockWLCSP1ku | $2.238Tape & Reel1