メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Standard and A speeds
  • Low input and output leakage ≤1µA (max.)
  • CMOS power levels
  • True TTL input and output compatibility: VOH = 3.3V (typ.); VOL = 0.3V (typ.)
  • Meets or exceeds JEDEC standard 18 specifications
  • Power off disable outputs permit "live insertion"
  • Available in a 20-pin SOIC package

説明

The 74FCT621T is an octal transceiver with non-inverting open-drain bus compatible outputs in both send and receive directions. The B bus outputs are capable of sinking 64mA, providing very good capacitive drive characteristics. The 74FCT621A is designed for asynchronous two-way communication between data buses. The device operates at -40 °C to +85 °C.

パラメータ

属性値
FunctionTransceiver
Pkg. CodePSG20
Temp. Range (°C)-40 to 85°C
Bus Width (bits)8
Core Voltage (V)5
Speed GradeA

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOIC12.8 x 7.6 x 2.34201.27
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
74FCT621ATSOGActiveAvailableIn StockSOIC1ku | $0.8320#CYesTube1PHILIPPINES, TAIWANTAIWAN, USA
74FCT621ATSOG8ActiveN/AOut of StockSOIC1ku | $0.8320#CYesReel1PHILIPPINES, TAIWANTAIWAN, USA
74FCT621TSOGObsoleteN/AIn StockSOIC20#CYesTube1
74FCT621TSOG8ObsoleteN/AOut of StockSOIC20#CYesReel1