メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • A, C, and E speeds
  • High-speed, low-power CMOS
  • Typical tSK(o) (Output Skew) < 250ps
  • Low input and output leakage ? 1 uA (max.)
  • ESD > 2000V per MIL-STD-883, Method 3015
  • > 200V using machine model (C = 200pF, R = 0)
  • High drive outputs ( -32mA IOH, 64mA IOL)
  • Power off disable outputs permit "live insertion"
  • Typical VOLP (Output Ground Bounce) < 1.0V at VCC = 5V, TA = 25C
  • Available in 48 pin SSOP, TSSOP packages

説明

The 74FCT16245T 16-bit high-speed, low-power transceiver is ideal for synchronous communication between two busses. It can operate as either two independent 8-bit transceivers or one 16-bit transceiver. The 74FCT16245T is ideally suited for driving high-capacitance loads and low impedance backplanes. The output buffers are designed to allow "live insertion" of boards when used as backplane drivers. The 74FCT16245T operates at -40C to +85C. (For Mil version, see 54FCT16245T)

パラメータ

属性値
FunctionTransceiver
Pkg. CodePAG48, PVG48
Temp. Range (°C)-40 to 85°C
Bus Width (bits)16
Core Voltage (V)5
Speed GradeA, C, E

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SSOP15.9 x 7.5 x 2.3480.64
TSSOP12.5 x 6.1 x 1.0480.5
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
74FCT16245ATPAGActiveN/AIn StockContactTSSOP1ku | $0.9148#CYesTube1TAIWANTAIWAN
74FCT16245ATPAG8ActiveN/AIn StockContactTSSOP1ku | $0.9148#CYesReel1TAIWANTAIWAN
74FCT16245ATPVGActiveAvailableIn StockContactSSOP1ku | $0.9148#CYesTube3TAIWANTAIWAN
74FCT16245CTPAGActiveAvailableIn StockContactTSSOP1ku | $0.9148#CYesTube1TAIWANTAIWAN
74FCT16245CTPAG8ActiveN/AOut of StockContactTSSOP1ku | $0.9148#CYesReel1TAIWANTAIWAN
74FCT16245CTPVG8ActiveN/AIn StockContactSSOP1ku | $0.9148#CYesReel3TAIWANTAIWAN
74FCT16245ETPAGActiveAvailableIn StockContactTSSOP1ku | $2.4748#CYesTube1TAIWANTAIWAN
74FCT16245ATPVG8ObsoleteN/AIn StockContactSSOP48#CYesReel3
74FCT16245CTPVGObsoleteN/AIn StockRoHS:EN
RoHS:JA
SSOP48#CYesTube3
74FCT16245ETPAG8ObsoleteN/AOut of StockContactTSSOP48#CYesReel1
74FCT16245ETPVGObsoleteN/AIn StockRoHS:EN
RoHS:JA
SSOP48#CYesTube3
74FCT16245ETPVG8ObsoleteN/AOut of StockContactSSOP48#CYesReel3