メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Typical tSK(o) (Output Skew) < 250ps
  • ESD > 2000V per MIL-STD-883, Method 3015
  • > 200V using machine model (C = 200pF, R = 0)
  • VCC = 3.3V ± 0.3V, Normal Range
  • VCC = 2.7V to 3.6V, Extended Range
  • VCC = 2.5V ± 0.2V
  • CMOS power levels (0.4 uW typ. static)
  • Rail-to-Rail output swing for increased noise margin
  • High Output Drivers: ±24mA
  • Available in 96-ball LFBGA package

説明

The 74ALVCH32245 high-speed, low power 32-bit bus transceiver is ideal for asynchronous communication between two busses. The Direction and Output Enable controls are designed to operate the device as either four independent 8-bit transceivers or one 32-bit transceiver. The 74ALVCH32245 has "bus-hold" which prevents floating inputs and eliminates the need for pull-up/down resistors. The 74ALVCH32245 operates at -40C to +85C

パラメータ

属性値
FunctionTransceiver
Pkg. CodeBFG96
Temp. Range (°C)-40 to 85°C
Bus Width (bits)32
Core Voltage (V)3.3
Output Type3-state
Speed GradeStandard

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CABGA13.5 x 5.5 x 1.4960.8
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
74ALVCH32245BFGActiveN/AIn StockCABGA1ku | $3.796#CYesTray3PHILIPPINESTAIWAN
74ALVCH32245BFG8ActiveN/AOut of StockCABGA1ku | $3.796#CYesReel3PHILIPPINESTAIWAN
74ALVCH32245BFObsoleteN/AIn StockCABGA96#CNoTray3
74ALVCH32245BF8ObsoleteN/AOut of StockCABGA96#CNoReel3