メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Standard, A, and C speeds
  • Typical tSK(o) (output skew) < 250ps
  • Low input and output leakage <1µA (max.)
  • ESD > 2000V per MIL-STD-883, Method 3015
  • > 200V using machine model (C = 200pF, R = 0)
  • Balanced output drivers:
    • ±16mA (military)
  • Reduced system switching noise
  • Typical VOLP (Output Ground Bounce) < 0.6V at VCC = 5V,TA = 25 °C
  • Available in a 48-pin CERPACK package

説明

The 54FCT162245T 16-bit high-speed, low-power transceiver is ideal for synchronous communication between two buses and can operate as either two independent 8-bit transceivers or one 16-bit transceiver. The 54FCT162245T operates at -55 °C to +125 °C. For the commercial version, see 74FCT162245T.

パラメータ

属性値
FunctionTransceiver
Pkg. CodeCS48
Temp. Range (°C)-55 to 125°C
Bus Width (bits)16
Core Voltage (V)5
Speed GradeA, C

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CPACK16.3 x 9.65 x 2.4481.27
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
54FCT162245ATEBActiveN/AIn StockCPACK1ku | $30.4348#MNoTube1THAILANDTAIWAN, USA
54FCT162245CTEBActiveN/AOut of StockCPACK1ku | $33.7248#MNoTube1THAILANDTAIWAN, USA
54FCT162245TEBObsoleteN/AOut of StockCPACK48#MNoTube1