メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Supports Category 5 cables with attenuation in excess of 24dB at 100MHz
  • Single-chip, fully integrated PHY provides PCS, PMA, PMD, and AUTONEG sublayer functions of IEEE standard
  • 10Base-T and 100Base-TX IEEE 8802.3 compliant
  • Single 3.3V power supply
  • Highly configurable, supports:
    • Media Independent Interface (MII)
    • Auto-negotiation with parallel detection
    • Node applications, managed or unmanaged
    • 10M or 100M full and half-duplex modes
    • Loopback mode for diagnostic functions
    • Auto-MDI/MDIX crossover correction
  • Low-power CMOS (typically 400mW)
  • Power-down mode typically 21mW
  • Clock and crystal supported
  • Fully integrated, DSP-based PMD includes:
    • Adaptive equalization and baseline-wander correction
    • Transmit wave shaping and stream cipher scrambler
    • MLT-3 encoder and NRZ/NRZI encoder
  • Small footprint 48-pin 300mil. SSOP package
  • Also available in a small footprint 56-pin 8mm x 8mm MLF2 package
  • Available in industrial temperature and lead-free

説明

The 1893C is a low-power, physical-layer device (PHY) that supports the ISO/IEC 10Base-T and 100Base-TX Carrier-Sense Multiple Access/Collision Detection (CSMA/CD) Ethernet standards, ISO/IEC 8802-3.

The 1893C is intended for MII, node applications that require the Auto-MDIX feature that automatically corrects crossover errors in plant wiring.

The 1893C incorporates Digital-Signal Processing (DSP) control in its Physical-Medium Dependent (PMD) sublayer. As a result, it can transmit and receive data on Unshielded Twisted-Pair (UTP) Category 5 cables with attenuation in excess of 24dB at 100MHz. With this patented technology, the 1893CF can virtually eliminate errors from killer packets.

The 1893C provides a Serial-Management Interface for exchanging command and status information with a Station-Management (STA) entity. The 1893C Media-Dependent Interface (MDI) can be configured to provide either half- or full-duplex operation at data rates of 10Mb/s or 100Mb/s.

This device shares the same proven performance circuitry with the 1893BF and is a pin-for-pin replacement of the 1893BF.

パラメータ

属性値
Core Voltage (V)3.3
Input Freq (MHz)25 - 25
Temp. Range (°C)-40 to 85°C, 0 to 70°C

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SSOP15.9 x 7.5 x 2.3480.64
VFQFPN8.0 x 8.0 x 0.85560.5

アプリケーション

  • NIC cards
  • PC motherboards
  • Switches and routers
  • DSL and cable modems
  • Game machines
  • Printers
  • Network-connected appliances
  • Industrial equipment
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Package Area (mm²)Pkg. Dimensions (mm)Pitch (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
1893CFLFActiveAvailableIn StockSSOP1ku | $1.9548#Tube3030#119.3mm²15.9 x 7.5 x 2.30.64mmYese3 Sn0 to 70°CTAIWANTAIWAN, USA
1893CFLFTActiveN/AIn StockSSOP1ku | $1.9548#Reel31000#0119.3mm²15.9 x 7.5 x 2.30.64mmYese3 Sn0 to 70°CTAIWANTAIWAN, USA
1893CKILFActiveAvailableIn StockVFQFPN1ku | $5.2556#Tray30260#64mm²8.0 x 8.0 x 0.850.5mmYese3 Sn-40 to 85°CTHAILANDTAIWAN, USA
1893CKILFTActiveN/AIn StockVFQFPN1ku | $5.2556#Reel33000#064mm²8.0 x 8.0 x 0.850.5mmYese3 Sn-40 to 85°CTHAILANDTAIWAN, USA
1893CKLFActiveAvailableOut of StockVFQFPN1ku | $2.6156#Tray30260#64mm²8.0 x 8.0 x 0.850.5mmYese3 Sn0 to 70°CTHAILANDTAIWAN, USA
1893CFILFObsoleteN/AOut of StockSSOP48#Tube1030#119.3mm²15.9 x 7.5 x 2.30.64mmYese3 Sn-40 to 85°C
1893CFILFTObsoleteN/AOut of StockSSOP48#Reel11000#0119.3mm²15.9 x 7.5 x 2.30.64mmYese3 Sn-40 to 85°C
1893CKLFTObsoleteN/AOut of StockVFQFPN56#Reel33000#064mm²8.0 x 8.0 x 0.850.5mmYese3 Sn0 to 70°C
1893CY-10LFObsoleteN/AOut of StockTQFP64#Tray30160#100mm²10.0 x 10.0 x 1.00.5mmYese3 Sn0 to 70°C
1893CY-10LFTObsoleteN/AOut of StockTQFP64#Reel3500#0100mm²10.0 x 10.0 x 1.00.5mmYese3 Sn0 to 70°C