特長
- Single supply: 3.3V ± 5%
- Accurate timeout support
- Meets strict SMBus spec. of 25ms (min) 35ms (max)
- Timeout is supported in all Modes
- Active mode
- Shutdown mode
- Schmitt trigger and noise filtering on bus inputs
- 2-wire serial interface: 10kHz to 400kHz I2C/SMBus
説明
The TS3001GB2A0 is a dual-event digital temperature sensor with an accuracy of up to ± 0.5 °C.
適用されたフィルター