特長
- High output power: Pf = 140 mW @ IFP = 1 000 mA*1
- Long wavelength: λC = 1 625 nm *1 Pulse Conditions: Pulse width (PW) = 10 μs, Duty = 1%
説明
The NX7637AF-AA is a 1 625 nm Multiple Quantum Well (MQW) structured Fabry-Perot (FP) laser diode coaxial module with single mode fiber. This module is specified to operate under pulsed condition and designed for light source of Optical Time Domain Reflectometer (OTDR).
適用されたフィルター