メインコンテンツに移動
代替製品
MK2703B - PLL Audio Clock Synthesizer
  • Notes:MK2703B - Lower Jitter

特長

  • Packaged in 8-pin SOIC
  • Pb (lead) free package
  • Uses an inexpensive, fundamental mode crystal or clock
  • Supports MPEG sampling rates of 32 kHz, 44.1 kHz, 48 kHz, and 96 kHz
  • Patented zero ppm synthesis error in all clocks
  • All frequencies are frequency locked
  • Advanced, low power, sub-micron CMOS process
  • Operating voltage of 3.3 V or 5 V
  • Industrial temperature version available

説明

The MK2703 is a low-cost, low-jitter, high-performance PLL clock synthesizer designed to replace oscillators and PLL circuits in set-top box and multimedia systems. Using IDT's patented analog Phase Locked Loop (PLL) techniques, the device uses a 27 MHz crystal or clock input to produce a buffered reference clock and a selectable audio clock. IDT manufactures the largest variety of Set-Top Box and multimedia clock synthesizers for all applications. Consult IDT to eliminate VCXOs, crystals and oscillators from your board.

適用されたフィルター