メインコンテンツに移動

特長

  • Integrated Series Resistors on differential outputs
  • Greyhound Compatible CPU outputs
  • 2 - 0.7V Low Power differential CPU pairs
  • 8 - 0.7V Low Power differential SRC pairs
  • 4 - 0.7V Low Power differential ATIG pairs
  • 1 - 66 MHz HyperTransport clock
  • 2 - 48MHz USB clocks
  • 3 - 14.318MHz Reference clocks
  • Low power alternative to 951462

説明

The IDT9LPRS462 is a main clock synthesizer chip that provides all clocks required for ATI RD/RS600-based systems. An SMBus interface allows full control of the device.

適用されたフィルター