メインコンテンツに移動

特長

  • 2 - CPUs @ 2.5V
  • 13 - SDRAM @ 3.3V
  • 3 - 3V66 @ 3.3V
  • 8 - PCI @3.3V
  • 1 - 24/48MHz@ 3.3V
  • 1 - 48MHz @ 3.3V fixed
  • 1 - REF @3.3V, 14.318MHz

説明

The IDT94201 belongs to IDT new generation of programmable system clock generators. It employs serial programming I2C interface as a vehicle for changing output functions, changing output frequency, configuring output strength, configuring output to output skew, changing spread spectrum amount, changing group divider ratio and dis/enabling individual clocks. This device also has IDT propriety 'Watchdog Timer' technology which will reset the frequency to a safe setting if the system become unstable from over clocking.

適用されたフィルター