メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

Sparrow Hawk R-Car V4H High Performance AI Single Board Computer (SBC)

提供元

Retronix Technology specializes in RISC-based automotive ECUs, delivering high-performance, low-power hardware and software integration tailored for smart energy and industrial ecosystems.
https://www.retronix.com.tw/en/

概要

Sparrow Hawk is a compact and highly expandable edge AI development board. Powered by the Renesas R-Car V4H System-on-Chip (SoC) with 4 Arm® Cortex®-A76 cores and 3 Arm Cortex-R52 cores, along with an integrated Image Signal Processor (ISP), its built-in AI engine delivers up to 30 TOPS (Dense) deep learning performance, while the Imagination Technologies PowerVR AXM-8-256 (GPU) achieves over 150 GFLOPS of computing power.

In addition, as a key feature of the board, it is equipped with DisplayPort, MIPI CSI x 2, MIPI DSI, PCIe M.2 connector, USB 3.0 ports Type-A x 2/Type-C x 2, Ethernet AVB, CAN FD x 2, Audio, MicroSD, and a 40-pin expansion connector, making it a versatile evaluation board suitable for a wide range of use cases. Power is supplied via USB PD, eliminating the need for a dedicated power supply. Industry-standard accessories such as MIPI CSI cameras, DSI displays, and various HATs can be connected directly, allowing developers to leverage existing ecosystems for quick and easy environment setup—from initial evaluation to learning and prototyping.

Furthermore, the software stack is built entirely on open-source components and continuously adopts the latest LTS Linux Kernel. Ongoing updates are also provided for the Yocto BSP, Debian-based BSP, U-Boot, and other components, ensuring the delivery of the latest security patches.

Developers can easily accelerate the development of industrial and embedded AI solutions with up to 30 TOPS of dense AI inference performance, a fully open-source Linux environment, continuous software updates delivering the latest security patches, and a wide range of automotive interfaces, including rich I/O and expansion interfaces.

Features

  • Optimized for Edge Intelligence: Designed for industrial robots, smart manufacturing, and autonomous control systems.
  • Raspberry Pi HAT Compatible: Easily integrates with popular modules and sensors to streamline development.
  • High AI Performance: Handles real-time image processing and AI workloads with ease thanks to 30 TOPS deep learning capabilities.
  • Open Development Environment: Built on an open-source Linux architecture with extensive community support.
  • Compact Design: Measures just 146mm x 90mm, ideal for embedded and terminal devices.
  • Equipped with dual MIPI CSI interfaces and a 40-pin expansion connector
  • DisplayPort, PCIe M.2 connector, USB3.0 Type-A x 2/C x 2, CAN FD x 2, Audio, and Ethernet AVB
  • Supports USB PD 20V power input and MicroSD removable storage

免責事項

ルネサス パートナープログラム ウェブサイト(「本ウェブサイト」)に掲載されている、企業、製品、サービス等に関する情報は、各パートナー企業からルネサスに提供された情報に基づいています。ルネサスは、当該情報を参考情報としてウェブサイトに掲載しており、提携企業から提供される情報の正確性、完全性、または適時性を保証するものではありません。本サイトの内容は予告なく変更される場合があります。

本サイトに掲載されている第三者のウェブサイトへのリンクは、便宜上提供されているものであり、ルネサスはそれらの内容の正確性や信頼性を保証するものではありません。

本ウェブサイトの情報は、利用者の責任において評価・ご利用ください。ルネサスは、本情報の利用により生じた損失、損害、問題について一切の責任を負いません。 提携企業に関する取引や技術的な詳細については、各企業に直接お問い合わせください。

ルネサスは、パートナー企業の製品またはサービスに関する性能、品質、適合性、または第三者の権利の非侵害について一切の保証を行いません。また、本ウェブサイトにそのような情報が掲載されていることは、ルネサスによる推奨または責任の承認を構成するものではありません。ルネサスは、当該製品またはサービスの利用に起因するいかなる取引、技術的問題、または損害についても一切の責任を負いません。

ルネサスパートナープログラムのパートナーとして企業を掲載することは、ルネサスとパートナー企業との間に、いかなる法的代理関係、合弁事業、推奨関係、その他の正式な関係も構成するものではありません。