概要
The ZSPM8735-KIT supports evaluation of DC/DC point-of-load (POL) applications. The kit incorporates the ZSPM1035C digital PWM controller IC and the Murata OKLP-X/35-W12-C Power Block to form a "smart" buck converter (a.k.a. step-down DC-to-DC converter). The ZSPM8735-KIT Evaluation Kit hardware functions with the Pink Power Designer™ graphical user interface (GUI), which is used for monitoring the internal measurements and fault conditions of the ZSPM1035C. The GUI is available for download.
The PMBus™ Communication Interface (CI) provides the interface between the ZSPM8735-KIT Evaluation Kit and the user's computer.
特長
- ZSPM8735 Evaluation Board with one ZSPM1035C sample mounted and 1 Murata OKLP-X/35-W12-C Power Block
- PMBus™ Communication Interface
- USB Cable
サンプル&ご購入
ZSPM8735KITV1P0
廃止品拡張ハードウェア
本プラットフォーム対応の追加ボード。一部は、すべての機能を利用するため、または特定機能を評価するために必要となる場合があります。
Communication Interface for ZSPM2000 and Select ZSPM8xxx Evaluation Kits
ZSPM8xxx-COMM アクティブ
Streamline evaluation and development workflows by connecting supported ZSPM evaluation kits to a host computer. The PMBus Communication Interface enables communication between hardware and software for setup, monitoring, and testing.