メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

説明

The ZSPM8015-KIT single-phase open-loop evaluation board is a design platform providing the minimum circuitry needed to characterize critical performance of the ZSPM9015 DrMOS driver plus MOSFET multi-chip module. The board has been designed as an open-loop control with only common passive components in a synchronous buck converter without a PWM controller.

The evaluation board is a high density, high-efficiency design, with a 1 MHz operating frequency and peak efficiency of over 93% with a 1.0V Vout condition. This board also demonstrates the ease of layout for printed circuit board artwork. Since the ZSPM9015 pin map is industry standard, it is easy to compare its performance to other DrMOS devices without changing other components.

特長

  • ZSPM8015-KIT Open-Loop Evaluation Board with one ZSPM9015 sample mounted

アプリケーション

分類 タイトル 日時
マニュアル-開発ツール PDF 1.48 MB
1件
Part NumberStatusStockSampleable
ZSPM8015KITV1P0ObsoleteOut of StockN/A