概要
説明
The ZSPM4121 Evaluation Board is a compact system designed to facilitate measuring the performance and operating characteristics of the ZSPM4121 Under-Voltage Load Switch. For the ZSPM4121W17KIT, the board includes a ZSPM4121AI1W17 sample, which is factory configured for a VTHRESH factory of 1.7V. The board contains a number of test points to allow evaluating the functions of the ZSPM4121. It has a solid ground plane.
特長
- ZSPM4121 Evaluation Board with one ZSPM4121AI1W17 sample mounted
アプリケーション
製品選択
| Part Number | Status | Stock | Sampleable |
|---|---|---|---|
| ZSPM4121W17KITV1P0 | Obsolete | Out of Stock | N/A |