概要
説明
The ZSPM4023-12-KIT Evaluation Kit is a complete, self-contained system for measuring the performance and operating characteristics of the ZSPM4023-12 synchronous DC/DC buck regulator IC, which operates with an input voltage of 4.5V to 28V and a regulated output current of 12A. The board contains various jumpers and test points to facilitate evaluation of all basic functions of the IC.
特長
- ZSPM4023-12 Evaluation Board with one ZSPM4023AA1W12 sample mounted
アプリケーション
製品選択
| Part Number | Status | Stock | Sampleable |
|---|---|---|---|
| ZSPM402312KITV3P0 | Obsolete | Out of Stock | N/A |