メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

説明

The ZSPM4022-12-KIT Evaluation Kit is a complete, self-contained system for measuring the performance and operating characteristics of the ZSPM4022-12 synchronous DC/DC buck regulator IC, which operates with an input voltage of 4.5V to 19V and a regulated output current of 12A. The board contains various jumpers and test points to facilitate evaluation of all basic functions of the IC.

特長

  • ZSPM4022-12 Evaluation Board with one ZSPM4022AA1W12 sample mounted

アプリケーション

分類 タイトル 日時
マニュアル-開発ツール PDF 714 KB
マニュアル-開発ツール PDF 961 KB
2件
Part NumberStatusStockSampleable
ZSPM402212KITV3P0ObsoleteOut of StockN/A