概要
説明
The ZSPM4011B Evaluation Board is a complete, self-contained system for measuring the performance and operating characteristics of the ZSPM4011B switch mode regulator. The board contains various test points and jumpers to evaluate all functions of the device. The ZSPM4011BA1W00 sample mounted on the board provides an adjustable output in increments from 0.9V to 5.0V, which can be selected via jumpers on the board.
特長
- ZSPM4011B/12B/13B Evaluation Board with ZSPM4011BA1W00 mounted
アプリケーション
製品選択
| Part Number | Status | Stock | Sampleable |
|---|---|---|---|
| ZSPM4011KITV4P0 | Obsolete | Out of Stock | N/A |