メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

概要

The YRPBRL78G14 is a promotion board for the new Renesas RL78 microcontroller family. It supports on-board debugging, flash programming, and is pre-programmed to work with the GUI provided on the included DVD to demonstrate the low-power capabilities of the Renesas RL78 MCU.

特長

  • Easy to use device demonstration capabilities
    • The YRPBRL78G14 contains elements to easily demonstrate simple I/O-functions (i.e. LED output, I/O lines, UART serial interface) together with the key functions such as Real Time Clock (RTC), ADC, Timers, safety functions and on-chip data flash.
  • Power supply via USB interface
    • The YRPBRL78G14 is powered via USB interface. No separate power supply is needed, although a connector is provided to supply an external power supply if required.
  • On-Board debug function
    • The YRPBRL78G14 supports an On-Board debug function by using the IAR CSPY debugger, without the need of additional debug hardware. It allows Flash programming and supports standard debug functions such as code execution, single stepping, software breakpoints, memory manipulation etc.
  • WriteEZ5 Flash programming software (preliminary version)
    • Windows based Flash programming software allows the user to select and download application programs to the YRPBRL78G14 board for evaluation purposes.
  • Applilet3 Device driver code generator
    • Software tool used to generate device driver code to initialize and use on-chip peripherals (preliminary version)
  • Various input / output signals available, such as
    • All I/O ports prepared to be connected to user hardware
    • Virtual UART interface, via the μPD78F0730 78K0 8-bit microcontroller with on-board USB interface
    • 1 LED connected to a RL78/G14 port for visualization.
  • The IAR Embedded Workbench for RL78 and the IAR C-SPY debugger are included. These packages are restricted in such that maximum program code size is limited to 16 Kbytes.
  • Full documentation is included for the Renesas software tools and the RL78/G14 device.

使用製品

サンプル&ご購入

YRPBRL78G14 Promotion Board for RL78/G14

YRPBRL78G14-RL78/G14

廃止品

ビデオ&トレーニング

サポート

サポートコミュニティ

  1. iodefine.hの中に存在しないシンボル

    RL78で、コンパイラ「- CS+ for CC (RL78,RX,RH850)」を使っていますが、 iodefine.hの中に存在しないシンボルがあります。例えば、DACS1(アドレス FFF35H)、マ ...

    2023年3月5日
  2. RL78/G14 Promotional Boardで気になること

    ... セラ・テクノロジーさんのRev:1.0 2012/8/9、ハードは、Part No.:YRPBRL78G14、動作環境は、Windows7 Ultimate 64ビットです。最初からのホード付属ソ ...

    2012年8月29日
サポートコミュニティ

サポートコミュニティ

ルネサスエンジニアリングコミュニティの技術スタッフから迅速なオンライン技術サポートを受けることができます。
記事を参照する

ナレッジベース

ナレッジベースを参照して、役立つ記事、FAQ、その他の役立つリソースを入手してください。
サポートチケット

サポートチケット

技術的に深い内容や公開したくない内容のご質問はこちらです。
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM発注

ルネサスのマスク付きMCUにお客様独自のカスタムコードを組込むことで、最適化されたカスタム機能を持つデバイスを実現します。