メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

説明

The IDT Tsi381 evaluation board is ideal for evaluating and prototyping the Tsi381 PCIe-to-PCI bridge. The Tsi381 evaluation board is an extended height x1 PCIe card that is designed to fit into a standard PCIe slot on a PC motherboard, or interconnect with other cards equipped with a standard PCIe connector.

The evaluation board uses the Tsi381 to bridge between x1 PCIe on the card edge to four 32-bit PCI slots on the board. 
 

特長

  • Single x1 lane, 2.5 Gbps PCIe extended height riser card
  • Fully compliant with PCI Express Specification (Revision 1.1)
  • Four 32-bit, 25–66 MHz, PCI slots
  • Serial EEPROM that can be programmed with optimized settings for the Tsi381
  • PCI power supported through system or external ATX supply
  • 3.3V/Universal PCI card support
  • Optional 5V PCI card support
  • Optional on-board PCIe reference clock
  • Optional on-board PCI bus clock
  • Manual and auto-detect PCI bus clock frequency
  • Over current protection
  • Optional PCI bus arbiter CPLD

アプリケーション

分類 タイトル 日時
マニュアル-ハードウェア PDF 1.08 MB
マニュアル-ハードウェア PDF 257 KB
マニュアル-ハードウェア PDF 224 KB
マニュアル-ハードウェア PDF 245 KB
回路図 PDF 633 KB
5件
Part NumberStatusStockSampleable
TSI381-RDK1 V2.0ObsoleteOut of StockN/A
TSI381-RDK1 V2.1ObsoleteOut of StockN/A
TSI381-RDK2 V1.0ObsoleteOut of StockN/A