概要
The SLG59M1649V-EVB board evaluates the SLG59M1649V GreenFET single P-channel reverse-blocking load switch, enabling analysis of its load-switching behavior and reverse-current blocking performance. Dedicated sense test points support accurate RDS(on) measurements during device characterization and are intended for evaluation purposes only. These test points are not designed to carry high currents.
For details on how to use the evaluation board, please refer to the evaluation board user manual included in the datasheet.
使用製品
サンプル&ご購入
SLG59M1649V-EVB
アクティブ1u | $30.00参考価格