概要
The SLG59M1614V evaluation board evaluates the SLG59M1614V GreenFET single N-channel load switch, enabling characterization of its switching performance and power management functionality. Dedicated sense test points are provided for RDS(on) evaluation, allowing accurate device measurements during testing. These test points are intended for characterization purposes only and are not designed to carry high currents.
For details on how to use the evaluation board, please refer to the evaluation board user manual included in the datasheet.
使用製品
サンプル&ご購入