概要
The SLG59H1012V evaluation board evaluates the SLG59H1012V high-voltage GreenFET load switch. This board enables engineers to assess load switching behavior and device operation in high-voltage power management applications.
For details on how to use the evaluation board, please refer to the evaluation board information included in the datasheet.
使用製品
ロードスイッチ
SLG59H1012V アクティブ
22V, 13.1mΩ, 6A Load Switch with Programmable OVP and Analog Current Monitor Output
サンプル&ご購入