メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

概要

説明

IDT’s SDAH02 LCD evaluation board allows for easy monitoring of the ambient relative humidity and temperature. The system combines the HS300x relative humidity and temperature sensor with an LCD display for fast and accurate environmental measurements. The system takes a measurement every second, and is powered by a CR1632 battery (included). The sensing system’s LCD can also provide plots of relative humidity or temperature vs. time.

特長

  • LCD evaluation board
  • CR1632, 3V battery
  • Quick start guide

アプリケーション

ドキュメント

製品選択

Part NumberStatusStockSampleablePb (Lead) Free
SDAH02ObsoleteIn StockN/ANo