概要
IDT’s SDAH02 LCD evaluation board allows for easy monitoring of the ambient relative humidity and temperature. The system combines the HS300x relative humidity and temperature sensor with an LCD display for fast and accurate environmental measurements. The system takes a measurement every second, and is powered by a CR1632 battery (included). The sensing system’s LCD can also provide plots of relative humidity or temperature vs. time.
特長
- LCD evaluation board
- CR1632, 3V battery
- Quick start guide
使用製品
















サンプル&ご購入
FS2012 evaluation kit for gases
SDAH02 廃止品
| Pb (Lead) Free: | No |