メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

概要

説明

The SC14CVMDECTDEVKT is a complete wireless system development kit that includes two development boards with modules and pre-loaded firmware to support Co-Located Applications (CoLA).

The development boards contain the SC14CVMDECT Modules, which can be configured as a basestation (fix part) or as an end unit (portable part). Configured as a basestation, it also supports the DECT-ULE (Ultra-Low Energy), the standard for home automation applications. Both boards can connect with Man Machine Interface (MMI) boards, equipped with general-purpose buttons and LEDs.

Applications are easily created from these boards using the APIs defined by the module firmware and the CoLA framework. And, all user applications can be flashed onto the internal memory of the module without changing anything in the operating system (OS) stack; the OS detects the presence of the user application and will execute accordingly.

By implementing this with the CoLA system, the design and build process for software-defined applications has been simplified. Furthermore, this also leads to a significantly shorter Time to Market (TTM).

アプリケーション

ドキュメント

製品選択

Part NumberStatusStockBudgetary Price (USD)Sampleable
SC14CVMDECTDEVKTNRNDOut of Stock1u | $333N/A